(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Side Lock ID Clamp (MBSID)

Side Lock ID Clamp (MBSID)
  • Volume Discount

[Features]
· Rotate the cam with the hex socket head from side surface with a wrench to clamp and unclamp workpieces from the inside.
· Useful for multi-cavity workpieces.
· Supports a wide range of workpiece diameters with self-cut clamp section.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MBSID-L
MBSID-M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInner Diameter Clamp Applicable Workpiece Diameter
(φ)
Applicable workpiece diameter
(φ)
Trusco Code
1 Piece(s) 1 Day(s) -17.8~53.317.8~53.3302-6663
1 Piece(s)Available Same day 1017.8~28.717.8~28.7302-6671

Loading...

  1. 1

Basic Information

Clamp Type Internal Clamping Force(kN) 15 Clamping force(kN) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)