(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Screw-In Tube Fitting 5KF Screw-In Flange (Lost Wax Product)

Stainless Steel Screw-In Tube Fitting 5KF Screw-In Flange (Lost Wax Product)

NAGOYA, screw-in fitting / threaded type flange, stainless steel screw-in pipe fitting, 5KF flange. (Lost Wax Casted Product)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
5KFL15A
5KFL20A
5KFL25A
5KFL32A
5KFL40A
5KFL50A
5KFL65A
5KFL80A
5KFL100A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1
1 Piece(s) 14 Day(s) or more 1/2B(15A)
1 Piece(s) 14 Day(s) or more 3/4B(20A)
1 Piece(s) 14 Day(s) or more 1B(25A)
1 Piece(s) 14 Day(s) or more 1 1/4B(32A)
1 Piece(s) 14 Day(s) or more 1 1/2B(40A)
1 Piece(s) 14 Day(s) or more 2B(50A)
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)
1 Piece(s) 14 Day(s) or more 3B(80A)
1 Piece(s) 14 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material SCS13A(SUS304)
Connection Thread Type M1 G (Tapped) Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2 Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65
Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4 Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)