(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tensile Coil Spring【5-20 Pieces Per Package】 (Part Numbers)

Tensile Coil Spring

[Features]
● Tight-coiled with the spring wire under constant tension, with a hook formed at each end
● JIS B 2707 Class 2 tolerances for physical dimensions and spring properties
● Used for extension applications along tensile axis

Part Number

Configured Part Number is shown.

TES400050269

Features

●The mechanical spring wound as a hook with both ends tightened by applying constant tension to the wire rod.
●Class 2 of JIS B2707 is applied for allowable difference of dimension and mechanical spring characteristics.
●A mechanical spring to use in pulling direction.

Specification

●Hook Shape: Reverse Round Hook
●Hook Counter Azimuth: 180°
●Winding Direction: Any

Materials

●Stainless Steel(SUS304-WPB)
Part Number
TES400050269
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAllowable Load (Configurable Range)
(N)
Allowable Load
(N)
Height L1 When Loaded
(mm)
Free height L
(mm)
O.D. D
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire Dia. d
(Ø)
Number of Coils Max. Deflection
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

10 Pieces Per Package

1 Pack(s) 1 Day(s) 103.51~8.006.7242.826.941.7360.3130.539.515.9104989999259957258-084515

Loading...

  1. 1

Basic Information

Material Stainless Steel Wire Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part TES400050269 in the Tensile Coil Spring series.

Products like this...

Part Number
TES1000120365
TES1000120473
TES1000120623
TES400050384
TES430032162
TES500032299
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAllowable Load (Configurable Range)
(N)
Allowable Load
(N)
Height L1 When Loaded
(mm)
Free height L
(mm)
O.D. D
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire Dia. d
(Ø)
Number of Coils Max. Deflection
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

5 Pieces Per Package

1 Pack(s) 1 Day(s) 1030.01~60.0034.5252.336.5108.8261.6321.215.515.8204989999260687328-711421.3

5 Pieces Per Package

1 Pack(s) 1 Day(s) 1030.01~60.0034.5271.947.3108.8261.0441.224.524.6204989999260694328-712232.4

5 Pieces Per Package

1 Pack(s) 1 Day(s) 1030.01~60.0034.52104.665.3108.8260.6531.239.539.3204989999260700328-713150.9

10 Pieces Per Package

1 Pack(s) 1 Day(s) 103.51~8.006.7263.638.441.7360.1980.562.525.2104989999259964258-085319

20 Pieces Per Package

1 Pack(s) 1 Day(s) 101.26~3.501.5238.116.24.30.2550.0580.3224.521.9204989999259971258-086113

20 Pieces Per Package

1 Pack(s) 1 Day(s) 101.26~3.501.37118.529.950.1570.0140.3262.588.6204989999259988258-087021

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)