(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Press-Formed Reduced Noise Caster, Stainless Steel Fitting, Freely Rotating (Part Numbers)

Press-Formed Reduced Noise Caster, Stainless Steel Fitting, Freely Rotating

[Features]
· Made of (SUS304) stainless steel, the product has superior corrosion resistance and water resistance.
· The swivel part is sealed with rubber packing, etc., and features a waterproof and dust-proof structure.
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy.
· The wheel features a unique star pattern shape.

Part Number

Configured Part Number is shown.

TXSUJ125

Part Number
TXSUJ125
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 35 Day(s) 168No13075(90)75(90)110110125401334989999216257256-06581680

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 80.01~140.00 Wheel Material Urethane
Wheel Characteristics No Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Wheel: Proprietary Star Pattern - Swiveling/Rotating Part: Dust proof and waterproof structure with radial ball bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TXSUJ125 in the Press-Formed Reduced Noise Caster, Stainless Steel Fitting, Freely Rotating series.

Products like this...

Part Number
TXSUJ150
TXSUJB100
TXSUJB125
TXSUJB150
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) Quote 190No14075(90)75(90)110110150401434989999216264256-06661860
1 Piece(s) Quote 132With Rotation Stopper10067(74)67(74)9595100331024989999216271256-07631180
1 Piece(s) Quote 168With Rotation Stopper13075(90)75(90)110110125401334989999216288256-07711810
1 Piece(s) 35 Day(s) 190With Rotation Stopper14075(90)75(90)110110150401434989999216295256-07802200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)