(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Conductive Rubber Caster, Freely Rotating (Part Numbers)

Conductive Rubber Caster, Freely Rotating

[Features]
· By using a conductive rubber wheel, static electricity is easily discharged, preventing the absorption of dust.

[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.

  • STOCK

Part Number

Configured Part Number is shown.

TYEJB-130A

Features

●Discharge of static electric is easy due to usage of electro conductive rubber wheel, also excellent in dust absorption prevention effect.

Specification

●P(mm):11
●Plate Type
●Surface Resistivity: 10 2 Ω(measured value, not guaranteed value)
●With Commercial Bearing

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Conductive Rubber
Part Number
TYEJB-130A
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)10075(82)75(82)105105130321304989999252446450-99272000

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Wheel Material Rubber
Wheel Characteristics Antistatic Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Prevents adhesion of dust/Includes commercial bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYEJB-130A in the Conductive Rubber Caster, Freely Rotating series.

Products like this...

Part Number
TYEJ100
TYEJ130
TYEJ150
TYEJB-100A
TYEJB-150A
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 14480.01~140.00No10067(74)67(74)9595100321024989999531008278-11581090
1 Piece(s) 1 Day(s) 177140.01~220.00No18075(82)75(82)105105130401304989999531015278-11661900
1 Piece(s) 1 Day(s) 198140.01~220.00No20087(94)87(94)120120150401504989999531022278-11742270
1 Piece(s) 1 Day(s) 14480.01~140.00With Double Stopper (Rotation + Turning)20067(74)67(74)9595100321024989999252439450-99191220
1 Piece(s) 1 Day(s) 198140.01~220.00With Double Stopper (Rotation + Turning)18087(94)87(94)120120150401504989999252453450-99352170

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)