(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Antistatic Urethane, Freely Rotating (Part Numbers)

Antistatic Urethane, Freely Rotating

[Features]
· A caster with urethane wheel that does not easily accumulate static electricity or dust.

[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.

Part Number

Configured Part Number is shown.

TYUEJB-100A

Part Number
TYUEJB-100A
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) 144140.01~220.00With Double Stopper (Rotation + Turning)18067(74)67(74)959510032183.64989999252378450-98541320

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Wheel Material Urethane
Wheel Characteristics Antistatic Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Dust Resistant/Includes Commercial Bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYUEJB-100A in the Antistatic Urethane, Freely Rotating series.

Products like this...

Part Number
TYUEJ100
TYUEJ130
TYUEJ150
TYUEJB-130A
TYUEJB-150A
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 35 Day(s) 144140.01~220.00No18067(74)67(74)959510032183.64989999531091278-16201180
1 Piece(s) 35 Day(s) 177220.01~320.00No25075(82)75(82)105105130352554989999531107278-16382040
1 Piece(s) 35 Day(s) 198220.01~320.00No30087(94)87(94)120120150383064989999531114278-16462410
1 Piece(s) 12 Day(s) 177220.01~320.00With Double Stopper (Rotation + Turning)25075(82)75(82)105105130352554989999252385450-98622330
1 Piece(s) 12 Day(s) 198220.01~320.00With Double Stopper (Rotation + Turning)30087(94)87(94)120120150383064989999252392450-98712710

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)