(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

α-Press Rubber Casters Swivel (Part Numbers)

α-Press Rubber Casters Swivel

[Features]
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· The steel wheel has a great design and a characteristic star shaped marking. (Design registered)

Part Number

Configured Part Number is shown.

TJ-200C

Features

●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.

Specification

●Plate Type
●With bearing

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Unichrome Plated Finishing
●Wheel: Steel Wheel, Rubber
Part Number
TJ-200C
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 250140.01~220.00No200100(115)100(115)1401402004611.52044989999216363299-60813750

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Light/Medium Load
Specifications Swiveling Part: Double bearings - Rotating Part: Includes commercial bearings Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TJ-200C in the α-Press Rubber Casters Swivel series.

Products like this...

Part Number
TJ-100C
TJ-130C
TJ-150C
TJB-100C
TJB-130C
TJB-150C
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 14480.01~140.00No8067(74)67(74)95951003510.5824989999241099288-99511150
1 Piece(s) 1 Day(s) 17780.01~140.00No14075(90)75(90)11011013042111434989999241105288-99601950
1 Piece(s) 1 Day(s) 198140.01~220.00No16175(90)75(90)12012015045111644989999241112288-99782250
1 Piece(s) 1 Day(s) 14480.01~140.00With Double Stopper (Rotation + Turning)8067(74)67(74)95951003510.5824989999241150289-00201250
1 Piece(s) 1 Day(s) 17780.01~140.00With Double Stopper (Rotation + Turning)14075(90)75(90)11011013042111434989999241167289-00382150
1 Piece(s) 1 Day(s) 198140.01~220.00With Double Stopper (Rotation + Turning)16175(90)75(90)12012015045111644989999241174289-00462400

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)