(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Press-Formed Gray Rubber Caster, Freely Rotating (Part Numbers)

Press-Formed Gray Rubber Caster, Freely Rotating

[Features]
· Gray rubber is employed for the wheel to reduce tire marks on floor surfaces.
· The steel wheel has a great design and a characteristic star shaped marking. (Design registered)
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.

  • STOCK

Part Number

Configured Part Number is shown.

TJB-100G

Part Number
TJB-100G
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 14435.01~80.00With Double Stopper (Rotation + Turning)78Slotted Holes67(74)67(74)95951003510.5804989999396126772-97151250

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Specifications Wheel: Star mark - Swiveling Part: Double bearings - Rotating Part: With commercial bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TJB-100G in the Press-Formed Gray Rubber Caster, Freely Rotating series.

Products like this...

Part Number
TJ-150G
TJ-200G
TJ-75G
TJB-130G
TJB-150G
TJB-200G
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 198140.01~220.00No167Slotted Holes75(90)75(90)12012015045111704989999396096772-96852250
1 Piece(s) 1 Day(s) 250220.01~320.00No225Slotted Holes100(115)100(115)1401402004611.52304989999396102772-96933750
1 Piece(s) 1 Day(s) 10035.01~80.00No64Round hole6363828275329.5654989999396065772-9707600
1 Piece(s) 1 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)147Slotted Holes75(90)75(90)11011013042111504989999396133772-97232150
1 Piece(s) 1 Day(s) 198140.01~220.00With Double Stopper (Rotation + Turning)167Slotted Holes75(90)75(90)12012015045111704989999396140772-97312400
1 Piece(s) 1 Day(s) 250220.01~320.00With Double Stopper (Rotation + Turning)225Slotted Holes100(115)100(115)1401402004611.52304989999396157772-97404000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)