(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Knurled Knob, Flat (Part Numbers)

Knurled Knob, Flat

● It is a flat knurled knob.
● Knurled processing makes it hard to slip and it tightens quickly.

  • STOCK

Part Number

Configured Part Number is shown.

TKKBF-M8X25S

Features

●A flat knurled knob.
●Knurling processing makes it difficult to slide and quick fastening is possible.

Specification

●SPQ(piece):10

Materials

●Steel(SS400/chrome plate)
Part Number
TKKBF-M8X25S
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) M8Male thread[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo301.256-254989999290707470-121644

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Side Machined Knurling
Additional Function No Heat Resistant Temperature(℃) 10 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TKKBF-M8X25S in the Knurled Knob, Flat series.

Products like this...

Part Number
TKKBF-M10X30S
TKKBF-M4X10
TKKBF-M4X10S
TKKBF-M8X30
TKKBF-M8X30S
TKKNF-M10
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) M10Male thread[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo361.58-304989999290738470-124183
1 Piece(s) 1 Day(s) M4Male thread[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating160.73.5-104989999287769470-09706
1 Piece(s) 1 Day(s) M4Male thread[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo160.73.5-104989999287905470-11196
1 Piece(s) 1 Day(s) M8Male thread[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating301.256-304989999287875470-108946
1 Piece(s) 1 Day(s) M8Male thread[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo301.256-304989999290714470-122446
1 Piece(s) 1 Day(s) M10Female Thread[Steel] Steel[Steel] Steel (SS400)-ThroughChrome PlatingChrome Plating361.51010-4989999290783470-129180

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)