(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Knurled Knob, Stepped (Part Numbers)

Knurled Knob, Stepped
  • On Sale Till 31/03/2025

Knurled Knob, Stepped
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Round Shape Stepped type
● Thread Size : M4, M5, M6, M8 and M10
● Material :
Body - SS400
● Surface Treatment : Chrome Plating
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on

  • STOCK

Part Number

Configured Part Number is shown.

TKKBT-M5X16S

Features

●A knurled knob with a stepped type.
●Knurling processing makes it difficult to slide and quick fastening is possible.

Specification

●SPQ(piece):10

Materials

●Steel(SS400/chrome plate)
Part Number
TKKBT-M5X16S
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) M5Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo200.811.5-164989999283938470-076718

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Set Screw Flat Machining No
Side Machined Knurling Additional Function No Heat Resistant Temperature(℃) 10
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TKKBT-M5X16S in the Knurled Knob, Stepped series.

Products like this...

Part Number
TKKBT-M10X30S
TKKBT-M4X10
TKKBT-M4X10S
TKKBT-M5X20
TKKBT-M5X20S
TKKBT-M6X16
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) M10Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo361.523-304989999287653470-0864119
1 Piece(s) Quote M4Male thread (stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating160.79.5-104989999283761470-059710
1 Piece(s) 1 Day(s) M4Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo160.79.5-104989999283907470-073210
1 Piece(s) 1 Day(s) M5Male thread (stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating200.811.5-204989999283808470-063520
1 Piece(s) 1 Day(s) M5Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo200.811.5-204989999283945470-077520
1 Piece(s) 1 Day(s) M6Male thread (stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating24115-164989999283815470-064325

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)