(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wire Clip (Steel)【1-100 Pieces Per Package】

Part Number

Configured Part Number is shown.

Features

●Wire can be processed on site.

Usage

●For wire rope terminal processing.

Materials

●Main Body: Malleable Cast Iron
●U Bolt, Nut: Steel(SS400)
●Surface Treatment: Unichrome Plated Finishing
Part Number
TWC03
TWC05
TWC06
TWC08
TWC09
TWC012
TWC016
TWC019
TWC022
TWC-03-100P
TWC-05-100P
TWC-06-100P
TWC-08-50P
TWC-09-50P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Diameter Applicable rope Dia.
(mm)
Ordering Unit Qty. JAN code Ordering Code Mass
(g)
1 Piece(s) 14 Day(s) W3/16311 pc.4989999290240287-902615
1 Piece(s) 14 Day(s) W1/4511 pc.4989999270792275-783430
1 Piece(s) 14 Day(s) W5/16611 pc.4989999270808275-784252
1 Piece(s) 14 Day(s) W5/16811 pc.4989999270815275-785160
1 Piece(s) 14 Day(s) W3/8911 pc.4989999270822275-7869100
1 Piece(s) 14 Day(s) W7/161211 pc.4989999270839275-7877174
1 Piece(s) 8 Day(s) W1/21611 pc.4989999270846275-7885248
1 Piece(s) 8 Day(s) W9/161911 pc.4989999270853275-7893365
1 Piece(s) 8 Day(s) W5/82211 pc.4989999270860275-7907532

100 Pieces Per Package

1 Pack(s) 1 Day(s) W3/1631 Box100 pcs.4989999290844470-68381500

100 Pieces Per Package

1 Pack(s) Quote W1/451 Box100 pcs.4989999290851470-68463000

100 Pieces Per Package

1 Pack(s) 1 Day(s) W5/1661 Box100 pcs.4989999290868470-68545200

50 Pieces Per Package

1 Pack(s) 1 Day(s) W5/1681 Box100 pcs.4989999290875470-68623000

50 Pieces Per Package

1 Pack(s) 1 Day(s) W3/891 Box100 pcs.4989999290882470-68715000

Loading...

  1. 1

Basic Information

Type Wire clip Material Malleable Cast Iron Surface Treatment Bright Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)