(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T Eye (Stainless Steel)

T Eye (Stainless Steel)

[Features]
· Part to be hooked is plate shaped.
· Use the screw with countersunk head.
[Usage]
· For mounting on pillars and wall.

Part Number

Configured Part Number is shown.

Part Number
TET1
TET2
TET3
Part NumberMinimum order quantityVolume DiscountDays to ShipWorking Load
(kN)
Wire diameter
(mm)
Height
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 16 Day(s) or more 0.07314.04989999182569409-91767
1 Piece(s) 16 Day(s) or more 0.154.520.54989999182576409-918424
1 Piece(s) 16 Day(s) or more 0.154.5304989999182583409-919237

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Material SUS304 Ordering Unit 1
Qty. 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)