(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Long eye hook (stainless steel) (Part Numbers)

Long eye hook (stainless steel)

● Features a wide opening. Ideal for hanging objects.
● The hook part has a degree of depth, making it possible to hang thick walled tools.
● Can be installed onto a wall, floor, pillar, or similar structure and used as a wall bracket for a chain, wire, or rope.

  • STOCK

Part Number

Configured Part Number is shown.

TLEH4

Features

●The opening widely opens, and the work of hanging things is efficient.
●There is depth in the part to be hung, that can be hung with a thick tool.

Usage

●Set up on the wall, floor, pillar, etc., as a wall metal fitting for the chain, wire, and rope.

Specification

●SPQ(piece):20

Materials

●Stainless Steel(SUS304)
Part Number
TLEH4
Part NumberMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
d
(mm)
H
(mm)
h
(mm)
P
(mm)
t
(mm)
Hanging Load
(N/kgf)
Width
(mm)
Height
(mm)
Hook Diameter
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 8 Day(s) or more 123643.221.515282.558.8/6123644989999285727328-605310

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
Specifications For Flat Countersunk Head Screw Quantity(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)