(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sloped Underlay, Wedged【2-10 Pieces Per Package】

Sloped Underlay, Wedged

· There is no cracking or buckling even when placed under heavy objects.
· No rust or corrosion occurs.
· For level adjustment by placing under heavy objects such as machinery or concrete products.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●There is no crack or buckling even when laying under heavy weight objects.
●No rust or corrosion occurs.

Usage

●For level adjustment by placing it under heavy weight objects such as machine and concrete products.

Materials

●Polypropylene(PP)
Part Number
TKSBB
TKSBG
TKSBH
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWidth W
(mm)
Main Body Height h
(mm)
Length (L)
(mm)
JAN code Ordering Code Mass
(g)

10 Pieces Per Package

1 Pack(s) 1 Day(s) 4010554989999088366391-010585

2 Pieces Per Package

1 Pack(s) 1 Day(s) Top 30/Bottom 50301504989999088373391-011388

2 Pieces Per Package

1 Pack(s) 1 Day(s) Top 30/Bottom 50401504989999088380391-0121110

Loading...

  1. 1

Basic Information

Type Others Main Body Material Polypropylene (PP) Properties Standard / Corrosion Resistance / Performance of Vibration Proofing / Impact Resistance
Quantity(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)