(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Snap pin (trivalent chromate)【30-120 Pieces Per Package】

Snap pin (trivalent chromate)

·R-clip. [Materials]·Hard steel wire rod (SWRH), Trivalent chromate (White).

Part Number

Configured Part Number is shown.

Specification

●SPQ(bag):10

Materials

●Hard Steel Wire Rods (SWRH)
●Surface Treatment: Trivalent Chromate Finishing
Part Number
B880004
B880005
B880006
B880008
B880010
B880012
B880014
B880016
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplicable Shaft Dia.
(mm)
Length L
(mm)
Pin Diameter d
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g/package)

120 Pieces Per Package

1 Pack(s) 16 Day(s) or more 416.311204989999074147161-328624

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more 517.911004989999074154161-329420

90 Pieces Per Package

1 Pack(s) 16 Day(s) or more 621.21.2904989999074161161-330836

60 Pieces Per Package

1 Pack(s) 16 Day(s) or more 827.71.6604989999074178161-331684

55 Pieces Per Package

1 Pack(s) Same day 1032.61.8554989999074185161-332460.5

51 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1235.81.8514989999074192161-333276.5

35 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1440.62.0354989999074208161-334173.5

30 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1643.82.0304989999074215161-335969

Loading...

  1. 1

Basic Information

Type Snap Pin Material High carbon steel wire cables (SWRH) Sales Unit Box/package
Surface Treatment Trivalent Chromate (Clear)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)