(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Weld-on Steel Hinges【4-10 Pieces Per Package】 (Part Numbers)

Weld-on Steel Hinges

[Features]·Steel welded hinge "4 to 10 pcs."·Mounting method is welding type.

  • STOCK

Part Number

Configured Part Number is shown.

880W51N

Specification

●Surface Treatment: Fabric Finishing
●Mounting Method: Welding Type

Materials

●Steel(SPCC)
Part Number
880W51N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Load Capacity when Using 2
(kg)
The Number of each bag
(piece)
Specifications JAN code Ordering Code Mass
(g)

10 Pieces Per Package

1 Pack(s) Same day 51381.36.0510Thick Opening4989999095685233-5808270

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Steel (SPCC) Main Body Surface Treatment Fabric Finish Additional Function No
Reversed Left and Right Combination Mounting Method Welded Type Qty. 1 bag

Please check the type/dimensions/specifications of the part 880W51N in the Weld-on Steel Hinges series.

Products like this...

Part Number
550W51N
550W64N
550W76N
880W64N
880W76N
880W89N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Load Capacity when Using 2
(kg)
The Number of each bag
(piece)
Specifications JAN code Ordering Code Mass
(g)

10 Pieces Per Package

1 Pack(s) 1 Day(s) 5130.50.94.5310Thin Opening4989999096903233-5778170

10 Pieces Per Package

1 Pack(s) 12 Day(s) 63.5330.94.5510Thin Opening4989999095661233-5786220

10 Pieces Per Package

1 Pack(s) 12 Day(s) 7641.515.0810Thin Opening4989999095678233-5794350

10 Pieces Per Package

1 Pack(s) 1 Day(s) 64421.46.2810Thick Opening4989999095692233-5816400

10 Pieces Per Package

1 Pack(s) 1 Day(s) 76491.57.51210Thick Opening4989999095708233-5824650

10 Pieces Per Package

1 Pack(s) 1 Day(s) 89541.78.91610Thick Opening4989999095715233-5832970

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)