(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Horizontal Hinges【4 Pieces Per Package】 (Part Numbers)

Steel Horizontal Hinges

[Main Body Material]Steel (SPCC) "Main body type" Flat Hinge "Flat hinge type" Square late shape

  • STOCK

Part Number

Configured Part Number is shown.

41532N

Part Number
41532N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Thickness
(mm)
D2
(mm)
Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

4 Pieces Per Package

1 Pack(s) 1 Day(s) 32[Not Provided] Fabric Finish821.56.64.5629193.1x204989999096934233-6138140

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Steel (SPCC) Additional Function No Reversed Left and Right Combination
Mounting Method Wooden Screw (Sold Separately) Mounting Screw Hole Type Countersinks Number of Screw Hole 6
The Number of each bag(piece) 4 Qty. 1 bag

Please check the type/dimensions/specifications of the part 41532N in the Steel Horizontal Hinges series.

Products like this...

Part Number
41532UNCR
41538N
41538UNCR
41551N
41551UNCR
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Thickness
(mm)
D2
(mm)
Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

4 Pieces Per Package

1 Pack(s) 1 Day(s) 32[Chrome Plating] Trivalent Chrome Plating Finish821.56.64.5629193.1x204989999096965233-6235140

4 Pieces Per Package

1 Pack(s) 1 Day(s) 38[Not Provided] Fabric Finish911.57.24.8831243.5x224989999096941233-6146188

4 Pieces Per Package

1 Pack(s) 12 Day(s) 38[Chrome Plating] Trivalent Chrome Plating Finish911.57.24.8831243.5x224989999096972233-6243188

4 Pieces Per Package

1 Pack(s) 1 Day(s) 51[Not Provided] Fabric Finish1151.78.751045343.8x254989999096958233-6154376

4 Pieces Per Package

1 Pack(s) 12 Day(s) 51[Chrome Plating] Trivalent Chrome Plating Finish1151.78.751045343.8x254989999096989233-6251376

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)