(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Light Duty General Hinges【10 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

55032UNCR

Specification

●Q'ty Per Bag(piece):10
●Mounting Method: Wood Screws(sold separately)

Materials

●Steel(SPCC)
Part Number
55032UNCR
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

10 Pieces Per Package

1 Pack(s) 12 Day(s) 31.522[Chrome Plating] Trivalent Chrome Plating Finish0.83.843.3114.021.5No2.1x104989999096439233-608159

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Steel (SPCC) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw (Sold Separately) Additional Function No
Mounting Screw Hole Type Countersinks Reversed Left and Right Combination The Number of each bag(piece) 10
Qty. 1 bag

Please check the type/dimensions/specifications of the part 55032UNCR in the Steel Light Duty General Hinges series.

Products like this...

Part Number
55025N
55025UNCR
55032N
55038N
55038UNCR
55051N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

10 Pieces Per Package

1 Pack(s) 1 Day(s) 25.521[Not Provided] Fabric Finish0.83.843.011315.5No2.1x104989999096361233-598145

10 Pieces Per Package

1 Pack(s) 1 Day(s) 25.521[Chrome Plating] Trivalent Chrome Plating Finish0.83.843.011315.5No2.1x104989999096422233-607345

10 Pieces Per Package

1 Pack(s) 1 Day(s) 31.522[Not Provided] Fabric Finish0.83.843.3114.021.5No2.1x104989999096378233-599959

10 Pieces Per Package

1 Pack(s) 1 Day(s) 3826[Not Provided] Fabric Finish0.84.043.521627.0No2.1x104989999096385233-600689

10 Pieces Per Package

1 Pack(s) 1 Day(s) 3826[Chrome Plating] Trivalent Chrome Plating Finish0.84.043.521627.0No2.1x104989999096446233-609089

10 Pieces Per Package

1 Pack(s) 1 Day(s) 5130.5[Not Provided] Fabric Finish0.94.544318.537.0No2.4x134989999096392233-6014150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)