(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pan Head Screw (Fully Threaded)【11-214 Pieces Per Package】 (Part Numbers)

Pan Head Screw (Fully Threaded)

A pan head machine screw suitable for work that needs to submerge the head. Quantity: 2 to 150 pcs. per pack.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

B7010435

Specification

●SPQ(bag):10
Part Number
B7010435
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Strength Class (Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

54 Pieces Per Package

1 Pack(s) Same day 435Trivalent Chromate[Steel] Low-Carbon Steel (S​W​C​H)0.7[4.6] 4.6~4.8544989999076660285-4490171.2

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Pan Thread Type Metric coarse
Basic Shape Standard (Round) Sales Unit Box/package Tip Shape Flat End
Application Standard Screw Type Complete thread

Please check the type/dimensions/specifications of the part B7010435 in the Pan Head Screw (Fully Threaded) series.

Products like this...

Part Number
B010610
B010615
B010620
B7010440
B7010506
B7010510
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Strength Class (Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

100 Pieces Per Package

1 Pack(s) Same day 610Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)1[4.6] 4.6~4.81004989999051162159-0430392.6

90 Pieces Per Package

1 Pack(s) Same day 615Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)1[4.6] 4.6~4.8904989999051193159-0456429

80 Pieces Per Package

1 Pack(s) 12 Day(s) or more 620Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)1[4.6] 4.6~4.8804989999051223159-0472451.52

47 Pieces Per Package

1 Pack(s) Same day 440Trivalent Chromate[Steel] Low-Carbon Steel (S​W​C​H)0.7[4.6] 4.6~4.8474989999076677285-4503166.7

84 Pieces Per Package

1 Pack(s) 12 Day(s) or more 56Trivalent Chromate[Steel] Low-Carbon Steel (S​W​C​H)0.8[4.6] 4.6~4.8844989999076752285-4589168

86 Pieces Per Package

1 Pack(s) Same day 510Trivalent Chromate[Steel] Low-Carbon Steel (S​W​C​H)0.8[4.6] 4.6~4.8864989999076776285-4601202.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)