(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Externally Toothed Washer【40-60 Pieces Per Package】

Externally Toothed Washer

● Has a higher clamping effect than internally toothed washers.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Features

●It has higher tightening effect than inner gear washer.

Specification

●SPQ(bag):10

Materials

●Carbon Steel for Mechanical Structures (S65C equivalent material)
●Surface Treatment: Trivalent Chromate Finishing
Part Number
B86-0010
B86-0012
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipInner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

60 Pieces Per Package

1 Pack(s) 1 Day(s) 10.518100.9604989999069877160-902550.64

40 Pieces Per Package

1 Pack(s) 1 Day(s) 12.521121404989999069884160-903349.56

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Trivalent Chromate Type Toothed washer, chrysanthemum shape
Type (Application) Loosening prevention Sales Unit Box/package Surface Treatment (Detailed) Trivalent Chromate
Material Steel S65C Type Toothed Washer Outside Tooth Profile

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)