(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Kentite

Kentite

Features
· High recoverability, and no jutting joint board.
· Environmentally friendly product in accordance with green purchasing laws, designated procurement items excluding stolen goods.
· Lightweight and easy to cut.

Applications
· For concrete pavement / structure joints.
· For foundation of machine installation.
· For waterproofing substrate material. (Sound proofing / anti-moisture)

  • STOCK

Part Number

Configured Part Number is shown.

KT20

Part Number
KT20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type_2 Building auxiliary materials Building Auxiliary Material Types Joint Filler Thickness(mm) 20
Length × width(mm) 1000×1000 Material Bituminous Fibers (Wood Chip Fibers + Special Modified Asphalt) Shape Sheet Shaped
Qty. 1 Ordering Code 483-5573 Mass(kg) 7.4

Please check the type/dimensions/specifications of the part KT20 in the Kentite series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)