(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Locking K Nut【25-1,000 Pieces Per Package】 (Part Numbers)

Locking K Nut

[Features]
- Friction rings firmly press screw threads when tightening nuts, preventing them from coming loose.
- Handled like a standard nut; no special tools required.
- Compliant with NASA-standard NAS3350 and NAS3354 testing.


[Use]
- Locations with constant vibration, such as roads and railroads
- Ceiling-hung bolts and racks
- Mounting support brackets for cables

Part Number

Configured Part Number is shown.

D-KN-16

Features

●When tightening the nut, the friction ring holds the ridge strongly and it demonstrates high loosening prevention effect.
●Conforms to the test according to NAS 3350 and NAS 3354 of the National Aeronautics and Space Administration's Standards.

Specification

●SPQ(box):1
Part Number
D-KN-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Dimension s
(mm)
Dimension l
(mm)
Dimension e
(mm)
Pcs./Box.
(piece)
JAN code Ordering Code Mass
(kg/box)

80 Pieces Per Package

1 Pack(s) 16 Day(s) or more -16SteelZinc PlatingHot Zinc Plating2414.527.7804580473404414473-34872.6

Loading...

  1. 1

Basic Information

Applications, Functions Stop loosening Thread Type Metric coarse Sales Unit Box/package
Locking Details Friction Nut Hex Nut Type A Type

Please check the type/dimensions/specifications of the part D-KN-16 in the Locking K Nut series.

Products like this...

Part Number
D-KN-10
D-KN-12
D-KN-20
D-KN-22
D-KN-24
D-KN-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Dimension s
(mm)
Dimension l
(mm)
Dimension e
(mm)
Pcs./Box.
(piece)
JAN code Ordering Code Mass
(kg/box)

250 Pieces Per Package

1 Pack(s) 16 Day(s) or more -10SteelZinc PlatingHot Zinc Plating178.319.62504580473404391473-34612.4

200 Pieces Per Package

1 Pack(s) 16 Day(s) or more -12SteelZinc PlatingHot Zinc Plating1910.521.92004580473404407473-34793.1

40 Pieces Per Package

1 Pack(s) 16 Day(s) or more -20SteelZinc PlatingHot Zinc Plating3017.534.6404580473404421473-34952.5

30 Pieces Per Package

1 Pack(s) 16 Day(s) or more -22SteelZinc PlatingHot Zinc Plating3219.537304580473404438473-35092.3

25 Pieces Per Package

1 Pack(s) 16 Day(s) or more -24SteelZinc PlatingHot Zinc Plating3621.541.6254580473404445473-35172.8

500 Pieces Per Package

1 Pack(s) 16 Day(s) or more -8SteelZinc PlatingHot Zinc Plating137.3155004580473404384473-35252.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)