(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Conditioner Materials / "SLIMDUCT LD Series" SLIMDUCT LD

Air Conditioner Materials / "SLIMDUCT LD Series" SLIMDUCT LD

[Features]
· Cost-effective decorative piping covers with a product lineup featuring only those piping sizes used in household air conditioners.

[Applications]
· Cosmetic piping cover.

Part Number

Configured Part Number is shown.

Part Number
LD-70-I
LD-90-I
Part NumberMinimum order quantityVolume DiscountDays to ShipA Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 30 Day(s) 685853.56854.54518301040039761-39031000
1 Piece(s) 30 Day(s) 886873.090644518301041050761-39111600

Loading...

  1. 1

Basic Information

Classification For outdoor Type Duct Color Ivory
Material Polyvinyl Chloride (PVC) Qty. 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)