(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Master Technique Stage (XY Axis)

Master Technique Stage (XY Axis)

[Features]·Reinforced clamp lever: Since the reinforced clamp lever uses a commercially available hex socket head cap screw, it is possible to change the length of the screw leg and easily change the tightening position so that the lever does not interfere. ·Anti-vibration measures: The 4 hex socket head cap screws that attach the base plate, L-shaped bracket to stage main body are coated with a viscoelastic material that dampens vibrations from machinery and equipment to prevent screws from loosening. ·Flexible mounting direction: Composite stages such as XZ and XYZ can also be freely combined in mounting direction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
XYJK-40
XYJK-60
XYJK-90
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Travel Distance
(mm)
1 Piece(s) 12 Day(s) or more 1041~60~255~30±10 to 30mm±10 to 30mm4224.824.5±12±122025±12
1 Piece(s) 12 Day(s) or more 1041~6026~4030.1~50±10 to 30mm±10 to 30mm604034.3±21±213030±21
1 Piece(s) 12 Day(s) or more 1061~9026~4030.1~50±30mm or More±30mm or More904034.3±35±353030±35

Loading...

  1. 1

Basic Information

Feeding Method Rack & Pinion Table Material Aluminum Alloy Table Surface Treatment Satin black anodize
Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 50.1~60 Table Size (Thickness) H(mm) 60
Through Hole (Table Center Hole) No Clamp Clamp Lever

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)