(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Bracket (For M4)

Part Number

Configured Part Number is shown.

Part Number
YAB-3014-4
YAB-3034-4
YAB-6014-4F
YAB-6034-4F
Part NumberMinimum order quantityVolume DiscountDays to ShipBracket Tape Number of the Applicable Slots Thickness
(mm)
Height
(mm)
Depth
(mm)
Width
(mm)
Compatible Aluminum Frame JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) Thin BracketsGroove of a Row-303014-4562138860018177-703310
1 Piece(s) 16 Day(s) or more Thin Brackets2-Row Groove-303034-4562138860032177-704122
1 Piece(s) 16 Day(s) or more Extruded BracketsGroove of a Row6606014YF-2020-44562138860698773-201527
1 Piece(s) 16 Day(s) or more Extruded Brackets2-Row Groove6606034YF-2040-4, YFL-4040-44562138860704773-203166

Loading...

  1. 1

Basic Information

Tab Position Without Tab Perpendicularity Without standard Bolt Size M4
Material Aluminum (A6N01S-T5) Surface Treatment Clear Anodize Processing Quantity(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)