(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Parts for DSH-20N/25N Heat Insulated Drain Hose (Part Numbers)

Parts for DSH-20N/25N Heat Insulated Drain Hose

[Features]
· Parts for connecting heat insulated drain hoses and VP pipes.

[Applications]
· For VP pipe fittings.

PDF

Part Number

Configured Part Number is shown.

DSH-25NC

 
Part Number
DSH-25NC
Part NumberMinimum order quantityVolume DiscountDays to ShipCompatible Pipe Type A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 16 Day(s) or more Compatible Drain Hose:DSH-25NMain body cuffs22.54032.042694518301057631761-304128

Loading...

  1. 1

Basic Information

Classification For Drain Pipe Type Fitting Material Polyvinyl Chloride (PVC)
Qty. A

Please check the type/dimensions/specifications of the part DSH-25NC in the Parts for DSH-20N/25N Heat Insulated Drain Hose series.

Products like this...

Part Number
DSH-20NC
DSH-20NJ
DSH-20NV
DSH-25NJ
DSH-25NV
Part NumberMinimum order quantityVolume DiscountDays to ShipCompatible Pipe Type A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 16 Day(s) or more Compatible Drain Hose:DSH-20NMain body cuffs173526.037644518301057600761-300824
1 Piece(s) 19 Day(s) or more Compatible Drain Hose:DSH-20NLinear joint1735.532.052No4518301057662761-301622
1 Piece(s) 19 Day(s) or more Compatible Drain Hose:DSH-20NVP pipe joint16.03526.535634518301057723761-302436
1 Piece(s) 11 Day(s) or more Compatible Drain Hose:DSH-25NLinear joint22.541.532.052No4518301057693761-305928
1 Piece(s) 16 Day(s) or more Compatible Drain Hose:DSH-25NVP pipe joint21.54032.640684518301057754761-306736

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)