(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heat Insulated Drain Hose with Fittings

Heat Insulated Drain Hose with Fittings

[Features]
· Integrates the drain-up piping, helping reduce the amount of man-hours required.
· Reduces the risk of water leakage.

[Applications]
· Heat insulated drain hose with fittings for packaged air conditioning drain-up piping.

Part Number

Configured Part Number is shown.

Part Number
DSH-UP20E20E-07
DSH-UP20E20E-10
DSH-UP20E20R-07
DSH-UP20E20R-10
DSH-UP20E20S-07
DSH-UP20E20S-10
DSH-UP20E25E-07
DSH-UP20E25E-10
DSH-UP20E25R-07
DSH-UP20E25R-10
DSH-UP20E25S-07
DSH-UP20E25S-10
DSH-UP25E20S-07
DSH-UP25E25E-07
DSH-UP25E25E-10
DSH-UP25E25R-07
DSH-UP25E25S-07
DSH-UP25E25S-10
DSH-UP25E30S-10
Part NumberMinimum order quantityVolume DiscountDays to ShipType A Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 16 Day(s) or more Elbow x elbow EE70026(20A)26(20A)4518301059673761-3075340
1 Piece(s) 17 Day(s) or more Elbow x elbow EE100026(20A)26(20A)4518301059604761-3083420
1 Piece(s) 12 Day(s) Elbow x Elbow ER70026(20A)26(20A)4518301059741761-3091340
1 Piece(s) 30 Day(s) Elbow x Elbow ER100026(20A)26(20A)4518301059772761-3105410
1 Piece(s) 12 Day(s) Elbow x straight ES70026(20A)26(20A)4518301059703761-3113335
1 Piece(s) 19 Day(s) or more Elbow x straight ES100026(20A)26(20A)4518301059635761-3121415
1 Piece(s) 12 Day(s) Elbow x elbow EE70026(20A)32(25A)4518301059680761-3130345
1 Piece(s) 35 Day(s) Elbow x elbow EE100026(20A)32(25A)4518301059611761-3148425
1 Piece(s) 12 Day(s) Elbow x Elbow ER70026(20A)32(25A)4518301059758761-3156345
1 Piece(s) 17 Day(s) or more Elbow x Elbow ER100026(20A)32(25A)4518301059789761-3164415
1 Piece(s) 12 Day(s) Elbow x straight ES70026(20A)32(25A)4518301059710761-3172340
1 Piece(s) 30 Day(s) Elbow x straight ES100026(20A)32(25A)4518301059642761-3181415
1 Piece(s) 16 Day(s) or more Elbow x straight ES70032(25A)26(20A)4518301059727761-3202340
1 Piece(s) 35 Day(s) Elbow x elbow EE70032(25A)32(25A)4518301059697761-3229350
1 Piece(s) 35 Day(s) Elbow x elbow EE100032(25A)32(25A)4518301059628761-3237430
1 Piece(s) 12 Day(s) Elbow x Elbow ER70032(25A)32(25A)4518301059765761-3245350
1 Piece(s) 12 Day(s) Elbow x straight ES70032(25A)32(25A)4518301059734761-3261340
1 Piece(s) 30 Day(s) Elbow x straight ES100032(25A)32(25A)4518301059666761-3270420
1 Piece(s) 35 Day(s) Elbow x straight ES100032(25A)30 A (Size of vinyl chloride pipe with condensation prevention layer: 25)4518301059819761-3288395

Loading...

  1. 1

Basic Information

Classification For Drain Pipe Type Piping Material Insulated drain hose: PVC (insulation: 30 PE foam), Fittings: PVC, Hose bands: SUS, Insulation cover: 30 PE foam, Insulated tape: 30 PE foam (t=3)
Qty. 1 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)