(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Molded Caster (Urethane Wheels, Wide Type), Independent Type (Part Numbers)

Molded Caster (Urethane Wheels, Wide Type), Independent Type

[Features]
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
· Excellent oil resistance and low traveling resistance.
· A cast type caster for heavy loads.

Part Number

Configured Part Number is shown.

FHJ-250X90

Part Number
FHJ-250X90
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)
1 Piece(s) Quote 327750.01~1,079.1155155202X20225090110014458-401519.5

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material FCD ductile cast iron Mounting Hole Type Round hole
Load Category Ultra Heavy Load Ordering Unit(piece) 1 The treatment of Metal fittings surface Paint Finish

Please check the type/dimensions/specifications of the part FHJ-250X90 in the Molded Caster (Urethane Wheels, Wide Type), Independent Type series.

Products like this...

Part Number
FHJ-150X100
FHJ-150X65
FHJ-150X75
FHJ-200X65
FHJ-300X100
FHJ-300X90
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)
1 Piece(s) Quote 216750.01~824.0135135170X17015010084013458-394915
1 Piece(s) Quote 211485.01~750.00549.4102102137X1371506556013458-39577.2
1 Piece(s) Quote 216485.01~750.00696.5115115154X1541507571013458-39657.8
1 Piece(s) Quote 255485.01~750.00696.5115115152X1522006571014458-39739.5
1 Piece(s) Quote 367750.01~1,569.6175175205X205300100160014458-402330.6
1 Piece(s) Quote 367750.01~1,412.6155155201X20130090144014458-403127.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)