(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cylinder Lock (for Sheet Metal Door) SN-711-8-D

Cylinder Lock (for Sheet Metal Door) SN-711-8-D

[Features]
· The key does not come out when unlocking
· Key is a reversible type with no particular direction for insertion and removal

[Uses]
· For sheet metal door
· Vending machine / parking meter / coin-operated lockers, etc.

PDF

Part Number

Configured Part Number is shown.

SN-711-8-D

 
Part Number
SN-711-8-D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Other Model Numbers / Same Model Number Same Number Applicable Plate Thickness(mm) 0.1~9.0
Cylinder diameter(φ) 22 Abstract Same number/Right 90° rotation (One-point detachment) Qty. 1 Set
JAN code 4510932019682 Ordering Code 355-9220 Mass(g) 77

Please check the type/dimensions/specifications of the part SN-711-8-D in the Cylinder Lock (for Sheet Metal Door) SN-711-8-D series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)