(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Surface Fixing Cylinder Lock (for Wooden Drawer / Open Door)

Surface Fixing Cylinder Lock (for Wooden Drawer / Open Door)

[Features
· Dual purpose type right opening door for drawer with outer cylinder change system
· Suitable for covering door, etc., because it is a surface-fixing type
· If the same key number is specified, common use of keys is possible

[Uses]
· Cover door, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2100-24-D
2100-30-D
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Plate Thickness
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) 244510932003070355-5101116
1 Piece(s) 8 Day(s) 304510932003087355-5119125

Loading...

  1. 1

Basic Information

Main Body Material Main body: Brass/Key: Brass Specifications Accessory: Phillips head flat head wooden screw steel 3.1x20/stainless steel 2.1x10 Other Model Numbers / Same Model Number Same Number
Cylinder diameter(φ) 18 Qty. 1 Set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)