(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic Latch (Resin) ML-80

Magnetic Latch (Resin) ML-80

[Features]
· To open the door, push lightly

[Uses]
· For a cabinet
· For a door, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-80BR
ML-80W
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Color JAN code Ordering Code
1 Piece(s) 35 Day(s) Brown4510932004589377-0257
1 Piece(s) 16 Day(s) or more White4510932004596377-0265

Loading...

  1. 1

Basic Information

Type Magnet Type ( with a push function ) Magnet Type Category Square type Adsorption Power/Pull Force/Holding Force(N) 15.7
Length(mm) 36 Width(mm) 15 Mounting Method Imposition Type
Installation Hole Dia.(mm) 3.2 Magnet Square Mounting Surface B Strike Plate Presence
Operating Environment Standard Main Body Material ABS Resin Main Body Finishing No
Strike Plate Material Steel (SPCC) Strike Plate Finishing Colored Chromate Treatment Included Screw(piece) Round Wood Screw 3.1x13 (four) with Cross Hole , Dish Wood Screw with Cross hole 2.7x13 (one)
Qty. A Mass(g) 22

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)