(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Adjust Foot Caster (Nylon Wheel) (Part Numbers)

Adjust Foot Caster (Nylon Wheel)

[Features]
· Multi-purpose caster with height-adjustable adjuster. Usage can be changed depending on load. (50kgf to 1000kgf)

Part Number

Configured Part Number is shown.

TPYJ120F

Features

●Multipurpose caster with caster height adjustment function. Can be classified per load.(50kgf to 1000kgf)

Specification

●Flexible Type 
●Plate Type

Materials

●Metal Fitting: Cast Steel
●Metal Surface Treatment: Powder Coating
●Wheel: Nylon (MC nylon for 120F)
Part Number
TPYJ120F
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A×B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)
1 Piece(s) 35 Day(s) 124750.01~980[Nylon] MC NylonAbrasion Resistance / Oil Resistance7070100×1007432[Ultra Heavy Load] Ultra Heavy Load12763-04253.35

Loading...

  1. 1

Basic Information

Caster Type With Adjuster Stopper (Detail) No Fitting Material Cast Steel
Mounting Hole Type Round hole The treatment of Metal fittings surface Powder Paint Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TPYJ120F in the Adjust Foot Caster (Nylon Wheel) series.

Products like this...

Part Number
TPYJ100F
TPYJ40F
TPYJ60F
TPYJ80F
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A×B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)
1 Piece(s) 12 Day(s) 123750.01~735[Nylon] NylonOil Resistance7070100×1007432[Ultra Heavy Load] Ultra Heavy Load12763-04172.34
1 Piece(s) 12 Day(s) 7335.01~80.0049[Nylon] NylonOil Resistance424257×574120Light Load6.5763-04330.72
1 Piece(s) 12 Day(s) 86220.01~320.00245[Nylon] NylonOil Resistance585874.5×74.55025Medium Load7763-04411.05
1 Piece(s) 12 Day(s) 106485.01~750.00490[Nylon] NylonOil Resistance707090.5×90.56329Heavy Load9.5763-04501.78

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)