(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

スプリュー挿入工具(S型) (Part Numbers)

スプリュー挿入工具(S型)

【特長】
・主にM6以上の並目ねじ用スプリュー挿入用の専用工具です。
・かんたんセットで、熟練者の愛用工具です。
・ハンドルを右回転させてねじ穴へ挿入します。

【用途】
・スプリュー・インサートの挿入。

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
INS-M6-1.0
INS-M8-1.25
INS-M10-1.5
INS-M12-1.75
INS-M14-2.0
INS-M16-2.0
INS-M20-2.5
Part NumberMinimum order quantityVolume DiscountDays to ShipUsed Bolt Screw JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) M6×1.004582167545748125-748055
1 Piece(s) 1 Day(s) M8 x 1.254582167545762125-749896
1 Piece(s) 1 Day(s) M10×1.504582167545779125-7501125
1 Piece(s) 1 Day(s) M12×1.754582167545786125-7510175
1 Piece(s) 1 Day(s) M14×2.004582167545793125-7528226
1 Piece(s) 12 Day(s) M16×2.004582167545809125-7561320
1 Piece(s) 1 Day(s) M20×2.504582167545823125-7587437

Loading...

  1. 1

Basic Information

Type Tool Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)