(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DV Fitting (DVDT)

DV Fitting (DVDT)

[Features]
・ You can easily cut and sharpen with ordinary tools.
・ The pipe connection can be easily joined with a dedicated adhesive, and there is no risk of water leakage.
・ Since it is lightweight, it is extremely easy to handle such as piping work and transportation.
[Applications]
・ Sewage fittings.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
DVDS50
DVDS75
DVDS100
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Dimension L
(mm)
Dimension Z
(mm)
Nominal Diameter of PVC Pipe JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 60533504560491640599446-204159
1 Piece(s) 1 Day(s) 89844754560491640612446-2050163
1 Piece(s) 1 Day(s) 11410441004560491640629446-2033309

Loading...

  1. 1

Basic Information

Type Fitting Applicable Fluid Water Connection Type Pipe⇔Pipe, same diameters
Connection Type - Equal Diameter Tube Socket Material of Applicable Pipe PVC Max. Operating Pressure(MPa) No Pressure
Surface Treatment No Operating Temperature Range(°C) 0::45 JIS K6739 Standard product
Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)