(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Power Assist Hinge HG-PA Type (Outside Attachment)

Power Assist Hinge HG-PA Type (Outside Attachment)

[Features]
· When the resin cover is attached, the main body and the mounting hole are hidden, giving it a neat appearance
· Torque can be adjusted using the adjusting screw (±5%)

[Applications]· Widely used in semiconductor manufacturing equipment, analysis equipment, medical equipment, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HG-PA200-20
HG-PA200-25
Part NumberMinimum order quantityVolume DiscountDays to ShipTorque
(N·m)
JAN code Ordering Code Mass
(g)
1 Piece(s) 16 Day(s) or more 20±10%4510932039741486-09511574
1 Piece(s) 16 Day(s) or more 25±10%4510932039758486-09691597

Loading...

  1. 1

Basic Information

Length(mm) 150 Width(mm) 201 Main Body Material Stainless steel (SUS430)
Main Body Type Damper, Torque, Spring Hinge Application Standard Mounting Method Screw
Additional Function With Damper / Torque Function / Spring Built-in Mounting Hole Type Slotted Holes + Round Hole Main Body Finishing No
Specifications With PBT Plastic Cover The number of holes 6 Mounting Hole Hole Diameter: 5.5 mm
Thickness(mm) 42 Qty. A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)