(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hexagon-Shaped Permanent Magnetic Holder

Hexagon-Shaped Permanent Magnetic Holder

A magnetic holder with screws for easy mounting.
[Features]
· The tip of the permanent magnetic holder is threaded for easy mounting anywhere.
· When used in combination with the included plate, it can be mounted even in locations where tapped holes cannot be drilled.
· Because it is coated with metal plating, it can be used in a variety of environments.
[Applications]
· Optimal for transporting lightweight objects on jigs or lines, etc.

Part Number

Configured Part Number is shown.

Part Number
KM-RB10
KM-RB14
KM-RT10
KM-RT14
Part NumberMinimum order quantityVolume DiscountDays to ShipAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Specifications JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) ~10.010Threaded4544554001336406-37835
1 Piece(s) 1 Day(s) 30.1~40.040Threaded4544554001343406-379110
1 Piece(s) 11 Day(s) ~10.010With Plate4544554001350406-380510
1 Piece(s) 11 Day(s) 30.1~40.040With Plate4544554001367406-381318

Loading...

  1. 1

Basic Information

Shape Round Quantity(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)