(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HI Fitting (Impact Resistant Type) (HIMWL) (TST13)

HI Fitting (Impact Resistant Type) (HIMWL) TST13

[Features]
・ You can easily cut and sharpen with ordinary tools.
・ The pipe connection can be easily joined with a dedicated adhesive, and there is no risk of water leakage.
[Applications]
・ Fitting dedicated for VP pipe (rigid PVC pipe).

Part Number

Configured Part Number is shown.

TST13

Part Number
TST13
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Dimension D
(mm)
Dimension D1
(mm)
Dimension H
(mm)
Dimension H1
(mm)
Nominal Diameter of PVC Pipe JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) 18182424363613 x 134560491642111446-268829

Loading...

  1. 1

Basic Information

Type Fitting Applicable Fluid Water Connection Type Pipe⇔Pipe, same diameters
Connection Type - Equal Diameter Tube Tee Material of Applicable Pipe PVC Max. Operating Pressure(MPa) 0.98
Surface Treatment No Operating Temperature Range(°C) 0::40 JIS JIS, K6743 Standard Product
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TST13 in the HI Fitting (Impact Resistant Type) (HIMWL) series.

Products like this...

Part Number
TST20
TST25
TST40
TST50
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Dimension D
(mm)
Dimension D1
(mm)
Dimension H
(mm)
Dimension H1
(mm)
Nominal Diameter of PVC Pipe JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) 26263333505020×204560491642135446-269674
1 Piece(s) 12 Day(s) 32324040585825 x 254560491642142446-2700104
1 Piece(s) 12 Day(s) 48485757828240 x 404560491642166446-2718230
1 Piece(s) 12 Day(s) 60607070969650×504560491642173446-2726421

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)