(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Anti-Vibration Pad [Type A] EA949HS-272

Anti-Vibration Pad [Type A] EA949HS-272

【Product Specifications】
・Installation and transfer of a machine can be made easier just by inserting this pad under the machine.
・This pad can be usefully cut with a knife or scissors depending on the necessity.
・Allowable compressive stress-1N/mm2
・-272 contains canvas with nylon and does not expand greatly under load.
・-273 has excellent wear resistance and strength.
・Dim. (mm)Length x Width x Height…300 x 300 x 8
・Rubber type…CR

Part Number

Configured Part Number is shown.

EA949HS-272

Part Number
EA949HS-272
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Antivibration Sheet/Pad Materials CR Connection Shape Without holes
Height H, Thickness T(mm) 8 Size (mm): Length × Width × Height 300×300×8 Product Detail Type Antivibration Pads
Allowable Compressive Stress 1 N/mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)