(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mesh, Punching Metal (Aluminum) EA952B-303

Mesh, Punching Metal (Aluminum) EA952B-303

【Product Specifications】
・Material …Aluminum Steel Plate
・Size (mm) …500×500
・Hole Dia …5mm
・Pitch …8mm
・Thickness …1.0

Part Number

Configured Part Number is shown.

EA952B-303

Part Number
EA952B-303
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Square shape Materials Aluminum Type Perforated Metal Sheets
Size (mm) 500×500 Material (details) aluminum steel plate Hole diameter 5mm
Thickness (mm) 1.0 Pitch 8mm Product Detail Type Perforated Metal Sheets (Aluminum)

Please check the type/dimensions/specifications of the part EA952B-303 in the Mesh, Punching Metal (Aluminum) EA952B-303 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)