(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TRF/Tamper-Proof Screw, Stainless Steel, Two-Hole, Pot Tapping Screw (4 models, AB type)【1-100 Pieces Per Package】

TRF/Tamper-Proof Screw, Stainless Steel, Two-Hole, Pot Tapping Screw (4 models, AB type)

[Nominal M] 3.5, 4.2, 4.8
[Material] Stainless Steel
[Surface Processing] Bare / Black Coating

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
CS2PNT-SUS-TP3.5-10
CS2PNT-SUS-TP3.5-13
CS2PNT-SUS-TP3.5-16
CS2PNT-SUS-TP3.5-20
CS2PNT-SUS-TP3.5-25
CS2PNT-SUS-TP3.5-32
CS2PNT-SUS-TP4.2-13
CS2PNT-SUS-TP4.2-16
CS2PNT-SUS-TP4.2-20
CS2PNT-SUS-TP4.2-25
CS2PNT-SUS-TP4.2-32
CS2PNT-SUS-TP4.2-38
CS2PNT-SUS-TP4.2-50
CS2PNT-SUS-TP4.8-13
CS2PNT-SUS-TP4.8-16
CS2PNT-SUS-TP4.8-20
CS2PNT-SUS-TP4.8-25
CS2PNT-SUS-TP4.8-50
CS2PNT-SUS-TP4.8-63
CS2PNT-SUSTBS-TP3.5-16
CS2PNT-SUSTBS-TP3.5-20
CS2PNT-SUSTBS-TP3.5-32
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment Sales Unit
1 Piece(s) 14 Day(s) or more 103.510[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 103.513[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 103.516[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 103.520[Not Provided] FabricLow Quantity (can be purchased from one)

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 103.525[Not Provided] FabricBox/package

100 Pieces Per Package

1 Pack(s) 23 Day(s) or more 103.532[Not Provided] FabricBox/package
1 Piece(s) 14 Day(s) or more 104.213[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 104.216[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 104.220[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 104.225[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 104.232[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 104.238[Not Provided] FabricLow Quantity (can be purchased from one)

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 104.250[Not Provided] FabricBox/package
1 Piece(s) 14 Day(s) or more 104.813[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 104.816[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 104.820[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 104.825[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 104.850[Not Provided] FabricLow Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 104.863[Not Provided] FabricLow Quantity (can be purchased from one)

100 Pieces Per Package

1 Pack(s) 23 Day(s) or more 103.516[Black Paint] Black PaintBox/package

100 Pieces Per Package

1 Pack(s) 23 Day(s) or more 103.520[Black Paint] Black PaintBox/package

100 Pieces Per Package

1 Pack(s) 23 Day(s) or more 103.532[Black Paint] Black PaintBox/package

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape Two-Hole
Basic Shape Standard (Round) Material Stainless Steel Tip Shape Cone Point
Additional Shape Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)