(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Round Bar Handle

Stainless Steel Round Bar Handle

Cylindrical rod type handle suitable for mounting directly on a stainless steel panel.
[Features]
・ The grip part is offset from the mounting part, so the handle is easy to grip even when mounted in a narrow space
・ Material: SUS303
・ Surface treatment: Tumble finishing
[Applications]
・ It is used when you want to attach a handle to a narrow space

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HABS

 
Part Number
HABS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type U Type, Deformation Mounting Method Female Thread Material SUS303

Please check the type/dimensions/specifications of the part HABS in the Stainless Steel Round Bar Handle series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)