(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sliding Transport Belt SL-M5302/SL-M5100

Sliding Transport Belt SL-M5302/SL-M5100

A flat belt with excellent flexibility that can be used even with a small pulley diameter or knife edge.
[Features]
· Ideal for compact conveyors such as mini conveyors, etc.
· The belt surface is slippery, making it ideal for sorting and loading objects from the side.
· Certified by the Food Sanitation Act of Japan and also applicable to unpackaged food.
· Low noise specification.
[Applications]
· It is used for mini conveyors as it supports small pulleys and knife edges.
· Certified by the Food Sanitation Act of Japan and can be used for manufacturing lines in food factories.
· Can be used in general distribution centers due to its low noise specification.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The product image is representative and may differ from the actual product.
    For details of color and surface shape, etc., refer to the catalog.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BAN1SL-M5100

Part Number
BAN1SL-M5100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Belt Specifications General Purpose / Slippage Surface Cover Color White Surface Cover Material Polyester
Surface Cover Shape Impregnated fabric Meandering Prevention Crosspiece NA Endless Type Finger
Tension Member Material Polyester No. of Plies 1 Ply

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)