(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Toggle Clamp - Vertical Handle Type TVL-20-A-N, Clamping Force Adjustment Type

Toggle Clamp - Vertical Handle Type TVL-20-A-N, Clamping Force Adjustment Type

This downward-pressing flange base type ensures ample space for unclamping.
The balance of the clamping force can be adjusted easily and accurately.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TVL-20-A-N

 
Part Number
TVL-20-A-N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 100 Body Material Steel
Clamp Screw Size M6 Clamp Screw Material Steel Product Category Main Body
Arm Height H(mm) 32 Arm Length L(mm) 44.5 Tightening Force (Range Selectable)(N) ~499
Tip Screw Type Steel Bolt Tip Screw Position Adjustment Slide Adjustment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)