(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hexagon Socket Button Bolt (Button Cap Screw) (JIS-B1174), by Nissan Screw Co., Ltd.

Hexagon Socket Button Bolt (Button Cap Screw) (JIS-B1174), by Nissan Screw Co., Ltd.

[Nominal M] 6, 8, 16
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

CSHBTH-ST3B-M8-25

Part Number
CSHBTH-ST3B-M8-25
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 14 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Length L (mm) 25 Material Steel
SurfaceTreatment Trivalent Black Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Pitch(mm) 1.25 Additional Shape Standard Screw Type Complete thread
Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)