(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Made by Tokosha Metal Factory Steel Hexagon Button Socket Bolt (Button Socket Cap Screw) (SSS Standard)【1-100 Pieces Per Package】

Made by Tokosha Metal Factory Steel Hexagon Button Socket Bolt (Button Socket Cap Screw) (SSS Standard)

[Nominal M] 8, 10
[Material] Steel
[Surface Processing] Trivalent Black, Dacrotized

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
CSHBTH-ST3B-M8-22
CSHBTH-STD-M10-50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L (mm) SurfaceTreatment Pitch
(mm)
Sales Unit

100 Pieces Per Package

1 Pack(s) 8 Day(s) or more 822[Trivalent Chromate] Trivalent Black1.25Box/package
1 Piece(s) 8 Day(s) or more 1050Dacromet1.5Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material Steel Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Additional Shape Standard Screw Type Complete thread Thread Type Metric coarse

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)