(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Nominal M] 4, 5, 6, 8, 10, 12
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating
External appearance of flange socket
Dimensional drawing of flange socket
Nominal thread size | Pitch | b | dk | k | s | e | W | F | C | ||
---|---|---|---|---|---|---|---|---|---|---|---|
Reference | Reference dimensions | Tolerance | Reference dimensions | Tolerance | Nominal | Minimum | Maximum | Minimum | Minimum | ||
M4 | 0.7 | 14 | 7.0 | 0 -0.43 | 4 | 0 -0.36 | 3 | 3.443 | 9 | 7.5 | 0.8 |
M8 | 1.25 | 22 | 13 | 8 | 6 | 6.863 | 17 | 14.6 | 1.6 | ||
M10 | 1.5 | 26 | 16 | 10 | 8 | 9.149 | 21 | 18.0 | 2.0 | ||
M12 | 1.75 | 30 | 18 | 12 | 0 -0.43 | 10 | 11.429 | 24 | 20.5 | 2.5 |
Unit: mm
*See the manufacturer's catalog for product information other than the above.
Part Number | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Screw Type | Strength Class (Steel) | Sales Unit | Screw M Diameter | Size (× Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 8 Day(s) or more | - | 4 | 16 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent Black | 0.7 | Flanged | Half Thread | 10.9 | Low Quantity (can be purchased from one) | M4 | M4X16 | M4-16 | |||
1 Piece(s) | 8 Day(s) or more | - | 8 | 10 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent Black | 1.25 | Flanged | Complete thread | 10.9 | Low Quantity (can be purchased from one) | M8 | M8X10 | M8-10 | |||
100 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | - | 8 | 65 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent Black | 1.25 | Flanged | Half Thread | 10.9 | Box/package | M8 | M8X65 | M8-65 | ||
1 Piece(s) | 8 Day(s) or more | - | 10 | 50 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent Black | 1.5 | Flanged | Half Thread | 10.9 | Low Quantity (can be purchased from one) | M10 | M10X50 | M10-50 | |||
1 Piece(s) | 8 Day(s) or more | - | 5 | 22 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent White | 0.8 | Standard | Half Thread | 10.9 | Low Quantity (can be purchased from one) | M5 | M5X22 | M5-22 | |||
1 Piece(s) | 8 Day(s) or more | - | 8 | 10 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent White | 1.25 | Flanged | Complete thread | 10.9 | Low Quantity (can be purchased from one) | M8 | M8X10 | M8-10 | |||
1 Piece(s) | 14 Day(s) or more | 10 | 8 | 40 | [Steel] Steel | [Trivalent Chromate] Trivalent White | 1.25 | Flanged | Half Thread | 10.9 | Low Quantity (can be purchased from one) | M8 | M8X40 | M8-40 | |||
100 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | - | 8 | 65 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent White | 1.25 | Flanged | Half Thread | 10.9 | Box/package | M8 | M8X65 | M8-65 | ||
1 Piece(s) | 8 Day(s) or more | - | 10 | 50 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent White | 1.5 | Flanged | Half Thread | 10.9 | Low Quantity (can be purchased from one) | M10 | M10X50 | M10-50 | |||
1 Piece(s) | 8 Day(s) or more | - | 12 | 60 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent White | 1.75 | Flanged | Half Thread | 10.9 | Low Quantity (can be purchased from one) | M12 | M12X60 | M12-60 | |||
1 Piece(s) | 8 Day(s) or more | - | 8 | 10 | [Steel] SWRH Equivalent | Black oxide coating | 1.25 | Flanged | Complete thread | 12.9 | Low Quantity (can be purchased from one) | M8 | M8X10 | M8-10 | |||
35 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | - | 12 | 85 | [Steel] SWRH Equivalent | Black oxide coating | 1.75 | Flanged | Half Thread | 12.9 | Box/package | M12 | M12X85 | M12-85 | ||
200 Pieces Per Package | 1 Pack(s) | 17 Day(s) or more | - | 8 | 10 | [Steel] SWRH Equivalent | [Bright Chrome Plating] Bright Chromate Plating | 1.25 | Flanged | Complete thread | 10.9 | Box/package | M8 | M8X10 | M8-10 |
Loading...
Basic Shape | Standard (Round) | Mounting Hole Shape | Hex Socket | Thread Type | Metric coarse |
---|---|---|---|---|---|
Standard Name (Material) | Steel |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy