(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Soft Urethane Air Hose EA125BJ-20

Soft Urethane Air Hose EA125BJ-20

【Product Specifications】
・Normal pressure-1.5MPa (15kgf/cm2)
・Max. pressure-6MPa (60kgf/cm2)
・Material-Urethane resin
・ID x OD…6.5 x 10mm
・Length…20m

Part Number

Configured Part Number is shown.

EA125BJ-20

Part Number
EA125BJ-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 10 Inner Dia. d(Ø) 6.5
Material Urethane Applicable Fluid Air JAN Code 4518340196759
Normal Pressure 1.5 MPa (15 kgf/cm^2) Maximum pressure 6 MPa (60kgf/cm2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)