(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Urethane Hose with Swivel Fitting EA125CZ-13

Urethane Hose with Swivel Fitting EA125CZ-13

【Product Specifications】
・Material-Polyurethane
・Max. operating pressure-0.98MPa (10kgf/cm2)
・Category temperature range--20 to 85℃
・Color-Red
・The swivel type male screw prevents the hose from twisting.
・ID x OD-5 x 8mm
・Range of use-3m
・Screw dim. R (PT)-1/4"

Part Number

Configured Part Number is shown.

EA125CZ-13

Part Number
EA125CZ-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Coil Outer Dia. D(Ø) 8 Inner Dia. d(Ø) 5
Material Urethane Applicable Fluid Air Color Red
JAN Code 4548745731477 Mounting Screw R(PT)1/4" Overall Length Approx. 1 m (Standard)
Maximum Operating Pressure 0.98 MPa (10 kgf/cm2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)