(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Urethane Air Hose (with male swivel thread)

Urethane Air Hose (with male swivel thread)

[Features]·The swivel type with male thread prevents the hose from kinking.

Part Number

Configured Part Number is shown.

Part Number
EA125CZ-13
EA125CZ-16
EA125CZ-38
EA125CZ-53
EA125CZ-58
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
JAN Code Mounting Screw Overall Length
1 Piece(s) 12 Day(s) or more 854548745731477R(PT)1/4"Approx. 1 m (Standard)
1 Piece(s) 16 Day(s) or more 854548745731484R(PT)1/4"Approximately 1.26 m (Standard)
1 Piece(s) 16 Day(s) or more 1284548745732245R(PT)3/8"Approx. 1.4 m (Standard)
1 Piece(s) 16 Day(s) or more 16114548745731705R(PT)1/2"Approx. 1 m (Standard)
1 Piece(s) 16 Day(s) or more 16114548745731729R(PT)1/2"Approx. 1.4 m (Standard)

Loading...

  1. 1

Basic Information

Type Coil Material Urethane Applicable Fluid Air
Color Red Maximum Operating Pressure 0.98 MPa (10 kgf/cm2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)