(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[PTFE] Fluororesin Tube EA125FC-10

[PTFE] Fluororesin Tube EA125FC-10

【Product Specifications】
・Material-Fluororesin
・Max operating temperature-260℃
・Operating pressure (normal temperature)
・Characteristics-Excellent electric insulation and heat, adhesion, and chemical resistances
・OD x ID…10 x 8mm
・Length…2m
・Pressure(MPa)…0.8

Part Number

Configured Part Number is shown.

EA125FC-10

Part Number
EA125FC-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 10 Inner Dia. d(Ø) 8
Material Nylon/Fluoropolymer Operating Environment Heat Resistance / Chemical Resistance JAN Code 4548745313079
Material Details PTFE Specifications Non-adhesive, electrically insulating

Please check the type/dimensions/specifications of the part EA125FC-10 in the [PTFE] Fluororesin Tube EA125FC-10 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)